text.skipToContent text.skipToNavigation

Catalog No. : LDX12-2002LD10ITOT

Description:  LDX12-200 2LD10 ITOT

UPC: 787321124874

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 200, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, AC/DC terminal block, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting