text.skipToContent text.skipToNavigation

Catalog No. : LDX12-2001LD9LB

Description:  12V STEEL EM UNIT LB

UPC: 624050105289

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 200W, Colour: factory white, 120/347VAC, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, light activated test switch, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting