text.skipToContent text.skipToNavigation

Catalog No. : LDX12-2001LD10D3RFI

Description: 

UPC:

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 200W, Colour: factory white, 120/347VAC, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, time delay (15 minutes), radio frequency interference filter, 120VAC, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

LDX Series

Special Features

Removable front panel on cabinet provides easy access and allows the unit to be mounted at ceiling height

Specifications

Wattage

200 W

Voltage Rating

12 V

Lamp Type

MR16 LED

Number Of Lamps

1

Color

Factory White

Lamp Wattage

6 W

Classifications

Brand Name

Ready-Lite

Standard

CSA 22.2
CSA 22.2