text.skipToContent text.skipToNavigation

Catalog No. : LDX12-150HZ2LD7AD

Description:  12V150W CL1 DIV2 EM UNIT 4WLED AD

UPC: 787321154840

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 150, Unit Type: hazardous locations, Colour: grey, 120/347VAC, diagnostics, audible, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting