text.skipToContent text.skipToNavigation

Catalog No. : LDX12-144U277

Description:  12V STEEL EM UNIT

UPC: 787321131308

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 144W, Colour: factory white, 277VAC, no lamps, self-powered, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting