text.skipToContent text.skipToNavigation

Catalog No. : LDX12-144TAD2LD9

Description:  12 STL EM T-BAR UNIT C/W AD,5W-LED

UPC: 624050097546

Battery Unit, T-Bar Mount, Battery Type: Lead-Calcium, Voltage DC: 12V, Battery Wattage: 144W, Diagnostics, Audible, Two Lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Colour: Factory White, Self-Powered, Head Style: Standard, Battery Run Time (minimum): 30 Minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting