text.skipToContent text.skipToNavigation

n° de catalogue : LDX12-144ITOTLD

Description:  12V STEEL EM UNIT C/W ITOT LD

UPC: 787321144995

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 144, Colour: factory white, 120/347VAC, no lamps, AC/DC terminal block, lamp disconnect, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

éclairage d’urgence