text.skipToContent text.skipToNavigation

Catalog No. : LDX12-1442LD7BKD3

Description:  12V STEEL EM UNIT D3

UPC: 787321130561

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 144W, Colour: black, 120/347VAC, two lamps, Lamp Type: M R16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, time delay (15 minutes), Options (Unit AC input for zone sensing option): none, Option s (zone AC): none, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting