text.skipToContent text.skipToNavigation

Catalog No. : LDX12-1442LD10Z74

Description:  12V STEEL 6W-LED U120ZCP3Z1PB

UPC: 624050100062

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 144W, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Options (Unit AC input for zone sensing option): 120VAC, zone control panel, 3 zones, zone(s) test button, zones(s) pilot lamp, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting