text.skipToContent text.skipToNavigation

Catalog No. : LDX12-1442LD10ITOT

Description:  LDX12-1442LD10 6W-LED ITOT

UPC: 787321125734

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 144W, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, AC/DC terminal block, cord and twist-lock plug, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting