text.skipToContent text.skipToNavigation

Catalog No. : LDX12-108NM2LD10BK

Description:  12V NEMA-4X EM UNIT BLK C/W 6W-LED

UPC: 624050093067

Battery Unit, Unit Type: NEMA-4X & NSF, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 12V, Battery Wattage: 108W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Colour: black, Battery Run Time (Minimum): 30 minutes, Head Style: shielded
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting