Catalog No. : LDX12-108NM2L10NR2
Description: LDX12-108NM2LD10NEXRFCW1
UPC: 787321174770
Battery Unit, Voltage DC: 12V, Battery Wattage (W): 108, Unit Type: NEMA-4X & NSF, Colour: white, NEXUS wireless system interface, cold-weather 120VAC, Battery Type: lead-calcium, 120VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Height of 5.75 inches (0.479 ft, 146.05 mm., 14.605 cm, 0.146 m), Length of 17.75 inches (1.479 ft, 450.85 mm., 45.085 cm, 0.451 m), Width of 7 inches (0.583 ft, 177.8 mm., 17.78 cm, 0.178 m), Battery Run Time (Minimum): 30 minutes, Head Style: shielded
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.