text.skipToContent text.skipToNavigation

Catalog No. : LDX12-100TAD2LD10

Description:  12V STEEL EM LIGHT T-BAR C/W AD

UPC: 624050099083

Battery Unit, Voltage DC: 12V, Battery Wattage: 100W, diagnostics, audible, Colour: factory white, T-Bar mount, Battery Type: lead-calcium, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: small
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting