text.skipToContent text.skipToNavigation

Catalog No. : LDX12-100NEXRF2LD7

Description:  12V STEEL UNIT NEXUS WIRELESS

UPC: 624050091933

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 100W, NEXUS wireless system interface, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, self-powered, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Removable front panel on cabinet provides easy access and allows unit to be mounted at ceiling height
  • Unit comes standard with electronic lockout and brownout circuits
  • Sealed dust-proof transfer relay, test switch and LED indicator lights
  • Solid-state pulse-type charger, current-limited, temperature-compensated, short-circuit proof and reverse-polarity protected
  • Long-life, maintenance-free lead acid battery
  • NEXUS compatible

Descriptors

Category

Emergency Lighting