Catalog No. : LDX12-100AD2LD7AVU
Description: LDX12-100AD2LD7AD3ITOTV
UPC: 787321138673
Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 100, diagnostics, audible, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, ammeter, time delay (15 minutes), AC/DC terminal block, voltmeter, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.