text.skipToContent text.skipToNavigation

n° de catalogue : LDX12-100AD

Description:  LDX12-100/AD

UPC: 624050001680

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 100W, auto-diagnostics, audible, Colour: factory white, 120/347VAC, no lamps, self-powered, Battery Run Time: 30 minutes
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Removable front panel on cabinet provides easy access and allows unit to be mounted at ceiling height
  • Unit comes standard with electronic lockout and brownout circuits
  • Sealed dust-proof transfer relay, test switch and LED indicator lights
  • Solid-state pulse-type charger, current-limited, temperature-compensated, short-circuit proof and reverse-polarity protected
  • Long-life, maintenance-free lead acid battery
  • NEXUS compatible

Descripteurs

Catégorie

éclairage d’urgence