text.skipToContent text.skipToNavigation

Catalog No. : LDX12-1002LD9Z38

Description:  12V STEEL 5W-LED AD U120ZCP2Z1PBPL

UPC: 624050099588

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 100W, diagnostics, audible, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Options (Unit AC input for zone sensing option): 120VAC, zone control panel, 2 zones, zone(s) test button, zones(s) pilot lamp, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting