text.skipToContent text.skipToNavigation

Catalog No. : LDX12-1002LD9ITOTTL

Description: 

UPC:

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 100W, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, AC/DC terminal block, cord and twist-lock plug, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

LDX Series

Application

Institutional, Industrial, Commercial, Hospitality

Specifications

Wattage

100 W

Voltage Rating

120/347 VAC

Battery

Lead-calcium

Battery Runtime

30 minutes

Lamp Type

MR16 LED

Number Of Lamps

2

Material

Rugged steel

Mounting

Wall

Color

Factory White

Lamp Wattage

5 W

Classifications

Brand Name

Ready-Lite

Standard

CSA
CSA

Dimensions

Size

16-1/2 Inches Height x 13-1/4 Inches Width

Documents / Support Tools

Sales Drawing

NA