text.skipToContent text.skipToNavigation

Catalog No. : LDX12-1002LD7D1

Description:  12V STEEL UNIT C/W TD5,4W-LED MR16

UPC: 624050101106

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 100W, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, time delay (5 minutes), self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting