text.skipToContent text.skipToNavigation

n° de catalogue : LDX12-1002LD7AJH

Description:  LDX12-1002LD7AD3ITOTLBV

UPC: 787321160117

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 100, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, ammeter, time delay (15 minutes), AC/DC terminal block, cord & twist-lock plug, voltmeter, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

éclairage d’urgence