text.skipToContent text.skipToNavigation

Catalog No. : LDX12-1002LD10ITOT

Description:  12 STEEL EM UNIT C/W IT OT

UPC: 624050090219

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 100W, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, AC/DC terminal block, self-powered, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting