text.skipToContent text.skipToNavigation

Catalog No. : LDX12-1002150LD9AV

Description:  12V STL UNIT 2DECO 5W-LED C/W A,V

UPC: 624050103971

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 100W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: deco, Colour: polar white, 120/347VAC, ammeter, voltmeter, Cabinet Size: A, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting