text.skipToContent text.skipToNavigation

Catalog No. : LDEWAACD-LP

Description:  D.CST EDGLT PICTO L/PNL AC/DC

UPC: 624616309052

Pictogram Exit Sign, special wording, Housing Colour: factory white, Trim Option: angular, 120 to 347VAC, 6 to 24VDC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), standard mount, panel (shipped separately)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting