text.skipToContent text.skipToNavigation

Catalog No. : LDERWCSP

Description:  DIE-CAST EDGLT PICTOGRAM SP

UPC: 624616318719

Pictogram Exit Sign, single face, arrow right, Housing Colour: factory white, Trim Option: circular, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), standard mount, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting