text.skipToContent text.skipToNavigation

n° de catalogue : LDERWCAC

Description:  DIE-CAST EDGLT PICTOGRAM AC

UPC: 624616310751

Pictogram Exit Sign, single face, arrow right, Housing Colour: factory white, Trim Option: circular, AC only, 120 to 347VAC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), standard mount
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descriptors

Category

Emergency Lighting