Catalog No. : LDERWAACD-X
Description: D.CST EDGLT PICTO ANG AC/DC L/BB
UPC: 787321158640
Pictogram Exit Sign, single face, arrow right, Housing Colour: factory white, Trim Option: angular, 120 to 347VAC, 6 to 24VDC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), standard mount, back box shipped separately
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.