text.skipToContent text.skipToNavigation

Catalog No. : LDERPFSP

Description:  D.CST EM LED EDGLT PICTO SPWRD

UPC: 624616364976

Pictogram Exit Sign, single face, arrow right, Trim Option: flat, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), recessed mount, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting