text.skipToContent text.skipToNavigation

Catalog No. : LDERBASP

Description:  D.CST EDGLT PICTOGRAM SPWRD

UPC: 624616313615

Pictogram Exit Sign, single face, arrow right, Housing Colour: black, Trim Option: angular, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), standard mount, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting