text.skipToContent text.skipToNavigation

Catalog No. : LDERAAACD

Description:  DIE-CAST EDGLT PICTOGRAM AC/DC ANG

UPC: 624616308291

Pictogram Exit Sign, single face, arrow right, Housing Colour: brushed aluminum, Trim Option: angular, 120 to 347VAC, 6 to 24VDC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), standard mount
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting