text.skipToContent text.skipToNavigation

Catalog No. : LDELWFACD

Description:  DIE-CST EDGLT PICTOGRAM AC/DC FLAT

UPC: 624616306624

Pictogram Exit Sign, single face, arrow left, Housing Colour: factory white, Trim Option: flat, 120 to 347VAC, 6 to 24VDC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), recessed mount
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting