text.skipToContent text.skipToNavigation

Catalog No. : LDELWCAC

Description:  DIE-CAST EDGLT PICTOGRAM AC

UPC: 624616310744

Pictogram Exit Sign, single face, arrow left, Housing Colour: factory white, Trim Option: circular, AC only, 120 to 347VAC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), standard mount
View More View Less
For more info visit:  tnb.ca.abb.com/en/