text.skipToContent text.skipToNavigation

Catalog No. : LDEAWFSP-X

Description:  D.CST EDGLT PICTO FLAT SP L/BB

UPC: 787321165181

Pictogram Exit Sign, double face, arrow left or right, Housing Colour: factory white, Trim Option: flat, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), recessed mount, Battery Run Time (Minimum): 120 minutes, back box shipped separately
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting