Catalog No. : LDEAWFACD
Description: DIE-CST EDGLT PICTOGRAM AC/DC
UPC: 624616264504
Pictogram Exit Sign, double face, arrow left or right, Housing Colour: factory white, Trim Option: flat, 120 to 347VAC, 6 to 24VDC, recessed mount
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Self-powered models provide minimum two hours of emergency lighting
- Modular design offers great choice of architectural profiles
- LED strip module can be rotated in the unit for either wall or ceiling mount
- Flat die-cast trim plate and galvanized steel back-box for recessed ceiling mount
- Clear acrylic panel with pictogram legend
- Long-life white LED light sources is warrantied for ten (10) years
- Energy efficient - consumes less than 2.5W in AC and DC remote modes
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.