Catalog No. : LDEAWAAC
Description: DIE-CAST EDGLT PICTOGRAM AC
UPC: 624616279218
Pictogram Exit Sign, double face, arrow left or right, Housing Colour: factory white, Trim Option: angular, AC only, 120 to 347VAC, Height of 11.75 inches (298.45 mm.), Length of 16.75 inches (425.45 mm.), standard mount
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.