Catalog No. : LDEACFSD2
Description: D.CST EM EDGLT PICTO FLAT SPD 127
UPC: 624616360268
Pictogram Exit Sign, double face, arrow left or right, Housing Colour: chrome, Trim Option: flat, Battery Type: nickel-cadmium, self-powered diagnostic (non audible), 120/277VAC, recessed mount, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.