text.skipToContent text.skipToNavigation

Catalog No. : LDEABFSD

Description:  D.CST EDGLT PICTO FLAT SPD

UPC: 787321180825

Pictogram Exit Sign, double face, arrow left or right, Housing Colour: black, Trim Option: flat, Battery Type: nickel-cadmium, self-powered diagnostic (non audible), 120/347VAC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), recessed mount, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting