text.skipToContent text.skipToNavigation

Catalog No. : LDEAAFACD

Description:  DIE-CST EDGLT PICTOGRAM AC/DC

UPC: 624616302435

Pictogram Exit Sign, double face, arrow left or right, Housing Colour: brushed aluminum, Trim Option: flat, 120 to 347VAC, 6 to 24VDC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), recessed mount
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting