Catalog No. : LDE2WAAC-QU
Description: D.CST EDGLT PICTO ANGL AC
UPC: 787321191456
Pictogram Exit Sign, special wording, Housing Colour: factory white, Trim Option: angular, AC only, 120 to 347VAC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), standard mount
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.