Catalog No. : LDE2D4BAAC
Description: D.CST LED EDGLT PICTO AC DF 45DWN
UPC: 624616372728
Pictogram Exit Sign, arrow down 45°, double face, Housing Colour: black, Trim Option: angular, AC only, 120 to 347VAC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), standard mount
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.