text.skipToContent text.skipToNavigation

Catalog No. : LDE1WASP

Description:  D.CST EDGLT PICTO ANGL SP

UPC: 624616301438

Pictogram Exit Sign, single face, no arrows, Housing Colour: factory white, Trim Option: angular, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), standard mount, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting