text.skipToContent text.skipToNavigation

Catalog No. : LDE1WAACD-X

Description:  D.CST EDGLT PICTO ANG AC/DC L/BB

UPC: 787321158657

Pictogram Exit Sign, single face, no arrows, Housing Colour: factory white, Trim Option: angular, 120 to 347VAC, 6 to 24VDC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), standard mount, back box shipped separately
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting