text.skipToContent text.skipToNavigation

Catalog No. : LDE1U9WCSP

Description:  DCST EM EDGLT PICTO CIRC AR 90UP SPWRD

UPC: 787321177603

Pictogram Exit Sign, arrow up 90°, single face, Housing Colour: factory white, Trim Option: circular, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), standard mount, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting