text.skipToContent text.skipToNavigation

Catalog No. : LDE1BASP-X

Description:  DCST EDGLT PICTO SP L/BB

UPC: 787321127783

Pictogram Exit Sign, single face, no arrows, Housing Colour: black, Trim Option: angular, Battery Type: nickel-cadmium, self-powered , 120 to 347VAC, standard mount, Battery Run Time (Minimum): 120 minutes, back box shipped separately
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting