text.skipToContent text.skipToNavigation

Catalog No. : LDE1BASP

Description:  D.CST EM EDGLT PICTO SPWRD

UPC: 624616305825

Pictogram Exit Sign, single face, no arrows, Housing Colour: black, Trim Option: angular, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, standard mount, Battery Run Time: 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting