Catalog No. : LDE1AFAC
Description: DCST EDGLT PICTOGRAME SGN AC FLAT
UPC: 624616307997
Pictogram Exit Sign, single face, no arrows, Housing Colour: brushed aluminum, Trim Option: flat, AC only, 120 to 347VAC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), recessed mount
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.