Catalog No. : LDE1AANEXRF
Description: D.CST EM EDGLT PICTO NEXUS WIRELESS
UPC: 624616367311
Pictogram Exit Sign, single face, no arrows, Housing Colour: brushed aluminum, Trim Option: angular, Battery Type: nickel-cadmium, NEXUS wireless system interface, standard mount, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Self-powered models provide minimum two hours of emergency lighting
- Modular design offers great choice of architectural profiles
- LED strip module can be rotated in the unit for either wall or ceiling mount
- Flat die-cast trim plate and galvanized steel back-box for recessed ceiling mount
- Clear acrylic panel with pictogram legend
- Long-life white LED light sources is warrantied for ten (10) years
- Energy efficient - consumes less than 2.5W in AC and DC remote modes
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.