Catalog No. : LD2WANEXRF3
Description: DCST PICTO DF WH/BA NEXUS WIRELESS
UPC: 624616367830
Pictogram Exit Sign, double face, universal mount, Arrows/Chevron Direction: standard film, Battery Type: nickel-cadmium, NEXUS wireless system interface, 120/347VAC, Housing Colour: factory white, Faceplate Colour: brushed aluminum, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Slim contoured body design
- Single & double face models supplied with two pictogram films, universal face models supplied with three pictogram films for directional selection
- Low power consumption: less than 3.5W
- Maintenance-free, long life sealed Nickel-Cadmium battery delivers minimum 120 minutes of back-up lighting
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.