Catalog No. : LD1WASDN3
Description: DIE-CAST ALUMINUM PICTOGRAM SIGN
UPC: 787321138130
Pictogram Exit Sign, single face, universal mount, Arrows/Chevron Direction: standard film, Battery Type: nickel-cadmium, self-powered diagnostic non-audible, 120/347VAC, Housing Colour: factory white, Faceplate Colour: brushed aluminum, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.