text.skipToContent text.skipToNavigation

Catalog No. : LCU402

Description:  CU TP COMP TERMINAL LUG 4/0

UPC: 783786832965

Copper Compression Terminal Lug, Tin Plated, Conductor Range 4/0 Strand, For Dies 5/8 - 1, BY31, B09CH, U28RT
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

4/0 AWG

Number Of Holes

2

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

AWG size

Other

Documents/Support Tools

Instruction Sheet

Click here