Catalog No. : LCC5-G
Description: PVC CTD CBLE TRAY COND CLMP 1-1/2IN
UPC: 704508392529
PVC Coated Cable Tray Conduit Clamp, Conduit Size 1-1/2 Inch, Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Clamp for cover cable support system |
Special Features |
PVC Coated for Corrosion Resistance |
Application |
Support Conduit to Cable Tray Connection |
Specifications
Material |
Iron |
Finish |
Electrogalvanized |
Classifications
Brand Name |
Ocal |
Dimensions
Width |
1-1/2 in |